2.6.3.2.2 Transparent Credit Based Control Point Characteristic Behavior
While the Transparent Credit Based Control Point is used by a Client to control certain behaviors of the Server. The procedures are triggered by Write a Characteristic Value that includes an Op Code specifying the operation and the Server will Notify the result of the operations.
While the Transparent Credit Based Control Point is used by a Server to control certain behaviors of the Client. The procedures are triggered by Notify a Characteristic Value that includes an Op Code specifying the operation and Client will Write the result of the operations.