1.2.2.3.5.1.4.6 BLE_PXPM_Init
C
uint16_t BLE_PXPM_Init(void);Description
Initialize BLE PXP monitor.
Return values
| Return value | Description |
|---|---|
| MBA_RES_SUCCESS | Success to initalize BLE PXP monitor. |
| MBA_RES_FAIL | Fail to initalize BLE PXP monitor. |
uint16_t BLE_PXPM_Init(void);Initialize BLE PXP monitor.
| Return value | Description |
|---|---|
| MBA_RES_SUCCESS | Success to initalize BLE PXP monitor. |
| MBA_RES_FAIL | Fail to initalize BLE PXP monitor. |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.