1.2.2.3.5.1.4.9 BLE_PXPM_WriteIasAlertLevel
C
uint16_t BLE_PXPM_WriteIasAlertLevel(uint16_t connHandle, BLE_PXPM_AlertLevel_T level);Description
Write Alert Level value to Immediate Alert Service table of peer PXP Reporter device.
Application must call this API after starting BLE PXP Monitor procedure.
Parameters
| Parameter | Description |
|---|---|
| [in] connHandle | The connection handle want to be set. |
| [in] level | The alert level want to set for the connHandle. |