1.2.2.3.5.1.4.8 BLE_PXPM_ReadTpsTxPowerLevel
C
uint16_t BLE_PXPM_ReadTpsTxPowerLevel(uint16_t connHandle);Description
Read Tx Power Level value from Tx Power Service table of peer PXP Reporter device.
Application must call this API after starting BLE PXP Monitor procedure.
Parameters
| Parameter | Description |
|---|---|
| [in] connHandle | The connection handle want to be set. |