1.2.2.3.5.1.4.2 BLE_PXPM_BleEventHandler
C
void BLE_PXPM_BleEventHandler(STACK_Event_T *p_stackEvent);Description
Handle BLE_Stack related events. This API should be called in the application while caching BLE_Stack events.
Parameters
| Parameter | Description |
|---|---|
| [in] p_stackEvent | Pointer to BLE_Stack events buffer. |