1.2.2.1.1.6.2 Concept of TX power control
The default RF TX power level is max TX power recorded in the OTP information block.
Application can get maximum and minimum factory RF TX power level by BLE_GAP_ReadFactoryTxPowerLevel API.
Application may give the RF TX Power preset values for Advertising or Connection Data physical channels by BLE_GAP_SetAdvTxPowerLevel or BLE_GAP_SetConnTxPowerLevel APIs.
If BLE Stack Ext Adv module is enabled, Advertising PDU TX power setting for specific Advertising handle can be revised by BLE_GAP_SetExtAdvParams API.
If both connected LE devices support LE Power Control feature, RF TX power level will be adjusted by BLE stack within factory RF TX power range based on RF golden range automatically.