1.2.2.1.1.4.49 BLE_GAP_SetExtAdvParams
C
uint16_t BLE_GAP_SetExtAdvParams(BLE_GAP_ExtAdvParams_T *p_extAdvParams, int8_t *p_selectedTxPower);Description
Configure the extended advertising parameters.
Note
This API belongs to extended advertising feature. It will be disallowed if any one API belongs legacy advertising feature is issued before. Categories of advertising APIs and events for details of advertising APIs.
BLE_GAP_AdvInit and BLE_GAP_ExtAdvInit are required for this API.
Parameters
| Parameter | Description |
|---|---|
| [in] p_extAdvParams | Pointer to BLE_GAP_ExtAdvParams_T structure buffer. |
| [out] p_selectedTxPower | Point to the real transmit power level. (Unit: dBm) |
Return values
| Return value | Description |
|---|---|
| MBA_RES_SUCCESS | Successfully configure the extended advertising parameters. |
| MBA_RES_OOM | Internal memory allocation failure. |
| MBA_RES_INVALID_PARA | Invalid parameters. |
| MBA_RES_COMMAND_DISALLOWED | Command disallowed. |