2.2.4.1 GATT Sub-Procedure Requirements
This section represents a minimum set of the requirements for a Transparent Client. The other GATT sub-procedures might be used if both of Transparent Client and Transparent Server are supported. The below table summarizes the additional GATT sub-procedure requirements beyond those required by all GATT clients.
| GATT Sub-Procedure | Transparent Client Requirements |
|---|---|
| Discover All Characteristics of a Service | M |
| Discover All Characteristics Descriptors | M |
| Write Characteristic Value | M |
| Write Without Response | M |
| Write Characteristic Descriptors | M |