2.2.4.3 Characteristic Discovery
As required by GATT, the Transparent Client shall be tolerant of additional optional characteristics in the service records of services used with this profile. When a characteristic which can be indicated or notified is discovered, the Transparent Client shall also discover the associated Client Characteristic Configuration descriptor.