2.2.4.5 Transparent Procedures
The transparent procedures provide the standard methods by using the features of the Transparent Service [1].
Table 4.5 shows the transparent procedure requirements of this profile:
| Procedures | Requirement |
|---|---|
| Downlink Credit Based Flow Control (DCBFC). | M |
| Uplink Credit Based Flow Control (UCBFC). | M |