1.1.2.1.2.1.19 Server Characteristic Configuration definition
C
#define SCCD_BROADCAST 0x0001
Description
The definition of Server Characteristic Configuration bit field.
Macro Definition
| Macro | Description |
|---|---|
| SCCD_BROADCAST | The Characteristic Value shall be broadcast. |