1.1.2.1.2.1.8 Database change state
C
#define GATT_DB_CHANGE_AWARE 0x00 #define GATT_DB_CHANGE_UNAWARE 0x01
Description
The definition of GATT Server database change-aware state.
Macro Definition
| Macro | Description |
|---|---|
| GATT_DB_CHANGE_AWARE | The GATT database is change-aware to specific client. |
| GATT_DB_CHANGE_UNAWARE | The GATT database is change-unaware to specific client. |