1.1.2.1.2.1.22 UUID definitions
C
#define UUID_PRIMARY_SERVICE 0x2800 #define UUID_SECONDARY_SERVICE 0x2801 #define UUID_INCLUDE 0x2802 #define UUID_CHARACTERISTIC 0x2803 #define UUID_DESCRIPTOR_CHAR_EXT_PROP 0x2900 #define UUID_DESCRIPTOR_USER_DESC 0x2901 #define UUID_DESCRIPTOR_CLIENT_CHAR_CONFIG 0x2902 #define UUID_DESCRIPTOR_SERVER_CHAR_CONFIG 0x2903 #define UUID_DESCRIPTOR_CHAR_PRE_FORMAT 0x2904 #define UUID_DESCRIPTOR_CHAR_AGGRE_FROMAT 0x2905 #define UUID_DESCRIPTOR_VALID_RANGE 0x2906 #define UUID_DESCRIPTOR_EXTERNAL_REPORT_REF 0x2907 #define UUID_DESCRIPTOR_REPORT_REF 0x2908 #define UUID_DESCRIPTOR_NUM_OF_DIGITALS 0x2909 #define UUID_DESCRIPTOR_VALUE_TRIGGER_SETTING 0x290A #define UUID_DESCRIPTOR_ENV_SENSING_CONFIG 0x290B #define UUID_DESCRIPTOR_ENV_SENSING_MEASURE 0x290C #define UUID_DESCRIPTOR_ENV_SENSING_TRIGGER_SETTING 0x290D #define UUID_DESCRIPTOR_TIME_TRIGGER_SETTING 0x290E #define UUID_DESCRIPTOR_COMPLETE_BREDR_BLOCK_DATA 0x290F
Description
The definition of GATT UUID.
Macro Definition
| Macro | Description |
|---|---|
| UUID_PRIMARY_SERVICE | Primary Service Declaration. |
| UUID_SECONDARY_SERVICE | Secondary Service Declaration. |
| UUID_INCLUDE | Include Declaration. |
| UUID_CHARACTERISTIC | Characteristic Declaration. |
| UUID_DESCRIPTOR_CHAR_EXT_PROP | Characteristic Extended Properties. |
| UUID_DESCRIPTOR_USER_DESC | Characteristic User Description Descriptor. |
| UUID_DESCRIPTOR_CLIENT_CHAR_CONFIG | Client Characteristic Configuration Descriptor. |
| UUID_DESCRIPTOR_SERVER_CHAR_CONFIG | Server Characteristic Configuration Descriptor. |
| UUID_DESCRIPTOR_CHAR_PRE_FORMAT | Characteristic Presentation Format Descriptor. |
| UUID_DESCRIPTOR_CHAR_AGGRE_FROMAT | Characteristic Aggregate Format Descriptor. |
| UUID_DESCRIPTOR_VALID_RANGE | Valid Range. |
| UUID_DESCRIPTOR_EXTERNAL_REPORT_REF | External Report Reference. |
| UUID_DESCRIPTOR_REPORT_REF | Report Reference. |
| UUID_DESCRIPTOR_NUM_OF_DIGITALS | Number of Digitals. |
| UUID_DESCRIPTOR_VALUE_TRIGGER_SETTING | Value Trigger Setting. |
| UUID_DESCRIPTOR_ENV_SENSING_CONFIG | Environmental Sensing Configuration. |
| UUID_DESCRIPTOR_ENV_SENSING_MEASURE | Environmental Sensing Measurement. |
| UUID_DESCRIPTOR_ENV_SENSING_TRIGGER_SETTING | Environmental Sensing Trigger Setting. |
| UUID_DESCRIPTOR_TIME_TRIGGER_SETTING | Time Trigger Setting. |
| UUID_DESCRIPTOR_COMPLETE_BREDR_BLOCK_DATA | Complete BR-EDR Transport Block Data. |