1.1.2.1.2.1.12 GATT server configuration definitions
C
#define GATTS_CONFIG_NONE 0x0000 #define GATTS_CONFIG_CACHING_SUPPORT 0x0001
Description
The definition of GATT server configuration bits.
Macro Definition
| Macro | Description |
|---|---|
| GATTS_CONFIG_NONE | Not configure anyone of the supported function. |
| GATTS_CONFIG_CACHING_SUPPORT | bit 0: Configure GATT Server support caching function. If gatt caching is supported, the API GATTS_UpdateBondingInfo must be called after link connected.Otherwise, the GATT Server won't start process the incoming packets. |