1.2.2.3.4.1.4.7 BLE_OTAPC_Init
C
uint16_t BLE_OTAPC_Init();Description
Initialize BLE OTA Profile.
Return values
| Return value | Description |
|---|---|
| MBA_RES_SUCCESS | Success to initialize BLE OTA Profile. |
uint16_t BLE_OTAPC_Init();Initialize BLE OTA Profile.
| Return value | Description |
|---|---|
| MBA_RES_SUCCESS | Success to initialize BLE OTA Profile. |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.