1.2.2.3.4.1.4.10 BLE_OTAPC_UpdateRequest
C
uint16_t BLE_OTAPC_UpdateRequest(uint16_t connHandle, BLE_OTAPC_Req_T * p_req);Description
Perform firmware update request operation.
BLE_OTAPC_EVT_REQ_RSP_IND will be generated if the procedure is complete.
Parameters
| Parameter | Description |
|---|---|
| [in] connHandle | Handle of the connection to do firmware update request operation. |
| [in] p_req | The request parameters send to server. |
Return values
| Return value | Description |
|---|---|
| MBA_RES_SUCCESS | Successfully starts firmware update request operation. |
| MBA_RES_OOM | No available memory. |
| MBA_RES_INVALID_PARA | Invalid parameters. Connection handle is not valid. |
| MBA_RES_BAD_STATE | OTA profile is not ready to perform this operation. |