1.2.2.3.4.1.4.8 BLE_OTAPC_UpdateComplete
C
uint16_t BLE_OTAPC_UpdateComplete(uint16_t connHandle);Description
Perform firmware update complete operation.
BLE_OTAPC_EVT_COMPLETE_RSP_IND will be generated if the procedure is complete.
Parameters
| Parameter | Description |
|---|---|
| [in] connHandle | Handle of the connection to do firmware update complete operation. |
Return values
| Return value | Description |
|---|---|
| MBA_RES_SUCCESS | Successfully starts firmware update complete operation. |
| MBA_RES_OOM | No available memory. |
| MBA_RES_INVALID_PARA | Invalid parameters. Connection handle is not valid. |
| MBA_RES_BAD_STATE | OTA profile server has not allowed to perform firmware update proceudre yet. |