1.1.2.3.1.1.3.1 BLE_ANCS_AppAttrsMask_T
C
typedef struct {
uint8_t displayName : 1;
uint8_t reserved : 7;
} BLE_ANCS_AppAttrsMask_T;Description
The structure contains iOS app attributes id.
Field Documentation
| Field | Description |
|---|---|
| displayName | Set true if Display name is enable. |
| reserved | Reserved. |