1.1.2.3.1.1.3.2 BLE_ANCS_DecodeAppAttrs_T
C
typedef struct
{
uint8_t appId[BLE_ANCS_MAX_APPID_LEN];
uint8_t displayName[BLE_ANCS_MAX_APP_NAME_LEN];
} BLE_ANCS_DecodeAppAttrs_T;Description
The structure contains iOS app attributes decoded information.
Field Documentation
| Field | Description |
|---|---|
| appId | App Identifier. |
| displayName | Display Name. |