1.1.2.3.1.1.3.9 BLE_ANCS_EvtErrAttrBufInd_T
C
typedef struct
{
uint16_t connHandle;
uint8_t attrId;
uint16_t len;
} BLE_ANCS_EvtErrAttrBufInd_T;Description
Data structure for BLE_ANCS_EVT_ERR_ATTR_BUF_IND event.
Field Documentation
| Field | Description |
|---|---|
| connHandle | Connection handle associated with this connection. |
| attrId | Attribute ID. See BLE_ANCS_NtfyAttrId_T. |
| len | length of the attribute. |