1.2.2.1.3.3.5 BLE_L2CAP_EvtCbConnInd_T
C
typedef struct BLE_L2CAP_EvtCbConnInd_T
{
uint8_t leL2capId;
uint16_t connHandle;
uint16_t spsm;
uint16_t remoteMtu;
uint16_t remoteMps;
uint16_t initialCredits;
uint16_t localCid;
uint16_t remoteCid;
} BLE_L2CAP_EvtCbConnInd_T;Description
Data structure for BLE_L2CAP_EVT_CB_CONN_IND event.
Field Documentation
| Field | Description |
|---|---|
| leL2capId | Instance of l2cap session. |
| connHandle | Connection handle. |
| spsm | SPSM. |
| remoteMtu | Remote maximum transmit unit, in bytes. |
| remoteMps | Remote maximum PDU size, in bytes. |
| initialCredits | Initial credits. |
| localCid | Local Cid. |
| remoteCid | Remote Cid. |