1.2.2.1.3.3.8 BLE_L2CAP_EvtConnParamUpdateReq_T
C
typedef struct BLE_L2CAP_EvtConnParamUpdateReq_T
{
uint16_t connHandle;
uint16_t intervalMin;
uint16_t intervalMax;
uint16_t latency;
uint16_t timeout;
} BLE_L2CAP_EvtConnParamUpdateReq_T;Description
Data structure for BLE_L2CAP_EVT_CONN_PARA_UPDATE_REQ event.
Field Documentation
| Field | Description |
|---|---|
| connHandle | Connection handle. |
| intervalMin | Minimum value for the connection interval. See Connection parameters range. |
| intervalMax | Maximum value for the connection interval. See Connection parameters range. |
| latency | Peripheral latency parameter. See Connection parameters range. |
| timeout | Connection timeout. See Connection parameters range. |