1.2.2.1.3.3.4 BLE_L2CAP_EvtCbConnFailInd_T
C
typedef struct BLE_L2CAP_EvtCbConnFailInd_T
{
uint16_t connHandle;
uint16_t spsm;
uint16_t result;
} BLE_L2CAP_EvtCbConnFailInd_T;Description
Data structure for BLE_L2CAP_EVT_CB_CONN_FAIL_IND event.
Field Documentation
| Field | Description |
|---|---|
| connHandle | Connection handle. |
| spsm | SPSM. |
| result | Remote maximum transmit unit. |