1.2.2.1.3.4.10 BLE_L2CAP_ConnParamUpdateRsp
C
uint16_t BLE_L2CAP_ConnParamUpdateRsp(uint16_t connHandle, uint16_t result);Description
Reply a connection parameter update request.
Note
This function should be called when BLE_L2CAP_EVT_CONN_PARA_UPDATE_REQ received.
Parameters
| Parameter | Description |
|---|---|
| [in] connHandle | Connection handle associated with this connection. |
| [in] result | Accept or reject the request. See Connection parameter update result. |
Return values
| Return value | Description |
|---|---|
| MBA_RES_SUCCESS | Successfully issue a L2cap connection parameters update response. |
| MBA_RES_OOM | Internal memory allocation failure. |
| MBA_RES_NO_RESOURCE | No Transmit buffers available for sending L2cap connection parameters update response. |
| MBA_RES_FAIL | Fail to send L2cap connection parameters update response by error L2cap instance. |