1.2.2.1.3.4.3 BLE_L2CAP_CbDeregisterSpsm
C
uint16_t BLE_L2CAP_CbDeregisterSpsm(uint16_t spsm);Description
Deregister a SPSM.
Note
This function should be called to free unused registered SPSM.
Parameters
| Parameter | Description |
|---|---|
| [in] spsm | Simplified Protocol/Service Multiplexer. |
Return values
| Return value | Description |
|---|---|
| MBA_RES_SUCCESS | Successfully deregister SPSM. |
| MBA_RES_INVALID_PARA | Unknown SPSM. |