1.2.2.3.4.2.2.1 BLE_OTAPS_EventId_T
C
typedef enum BLE_OTAPS_EventId_T
{
BLE_OTAPS_EVT_UPDATE_REQ,
BLE_OTAPS_EVT_START_IND,
BLE_OTAPS_EVT_UPDATING_IND,
BLE_OTAPS_EVT_COMPLETE_IND,
BLE_OTAPS_EVT_RESET_IND,
BLE_OTAPS_EVT_ERR_UNSPECIFIED_IND
}BLE_OTAPS_EventId_T;Description
Enumeration type of BLE OTA profile callback events.
| Enumerator | Description |
|---|---|
| BLE_OTAPS_EVT_UPDATE_REQ | Request to start update procedure. See BLE_OTAPS_EvtUpdateReq_T for event details. |
| BLE_OTAPS_EVT_START_IND | Indication of starting one firmware image update. See BLE_OTAPS_EvtStartInd_T for event details. |
| BLE_OTAPS_EVT_UPDATING_IND | Indication of fragmented firmware image update. See BLE_OTAPS_EvtUpdatingInd_T for event details. |
| BLE_OTAPS_EVT_COMPLETE_IND | Indication of firmware update completed. See BLE_OTAPS_EvtCompleteInd_T for event details. |
| BLE_OTAPS_EVT_RESET_IND | Indication of device reset request received. OTA client role may ask OTA Server device to rest after firmware update procedure is completed. |
| BLE_OTAPS_EVT_ERR_UNSPECIFIED_IND | Profile internal unspecified error occurs. |