BLE_TRCBPS_ConnReq
C
uint16_t BLE_TRCBPS_ConnReq(uint16_t connHandle);
Description
Issue a BLE Transparent Credit Based Profile connection request to establish a data channel.
Parameters
Parameter | Description |
---|---|
[in] connHandle | Connection handle. |
Return values
Return value | Description |
---|---|
MBA_RES_SUCCESS | Successfully issue a connection request. |
MBA_RES_OOM | No available memory. |
MBA_RES_INVALID_PARA | The connection handle or SPSM doesn't exist. |
MBA_RES_NO_RESOURCE | No Transmit buffers available for sending connection request. |