BLE_TRCBPS_SendData
C
uint16_t BLE_TRCBPS_SendData(uint16_t connHandle, uint16_t len, uint8_t *p_data);
Description
Send data via BLE Transparent Credit Based Profile.
Parameters
Parameter | Description |
---|---|
[in] connHandle | Connection handle. |
[in] len | Data length. |
[in] p_data | Pointer to the transparent data. |
Return values
Return value | Description |
---|---|
MBA_RES_SUCCESS | Successfully issue a send data command. |
MBA_RES_OOM | No available memory. |
MBA_RES_INVALID_PARA | The L2CAP link doesn't exist or parameter does not meet the spec such as the data length exceeds the maximum MTU size of remote device. |
MBA_RES_NO_RESOURCE | There is no avaliable credit of the remote device. |
MBA_RES_BAD_STATE | The connection of Transparent Credit Based Profile is not established. |