BLE_TRCBPS_DisconnectReq

C

uint16_t BLE_TRCBPS_DisconnectReq(uint16_t connHandle);

Description

Issue a disconnect request to credit based connection channel.

Parameters

ParameterDescription
[in] connHandleConnection handle.

Return values

Return valueDescription
MBA_RES_SUCCESSSuccessfully send a disconnect request.
MBA_RES_OOMNo available memory.
MBA_RES_INVALID_PARAThe L2CAP link doesn't exist.
MBA_RES_NO_RESOURCENo Transmit buffers available for sending a disconnect request.
MBA_RES_FAILFail to send disconnect request by incorrect connection handle or SPSM.