BLE_ANPC_EvtWriteNewAlertRspInd_T
C
typedef struct BLE_ANPC_EvtWriteNewAlertRspInd_T { uint16_t connHandle; uint16_t errCode; }BLE_ANPC_EvtWriteNewAlertRspInd_T;
Description
Data structure for BLE_ANPC_EVT_WRITE_NEW_ALERT_NTFY_RSP_IND event.
Field Documentation
Field | Description |
---|---|
connHandle | The connection handle. |
errCode | Error code. See ATT error code. |