BLE_ANPC_EvtDiscComplete_T
C
typedef struct BLE_ANPC_EvtDiscComplete_T { uint16_t connHandle; uint16_t ansStartHandle; uint16_t ansEndHandle; }BLE_ANPC_EvtDiscComplete_T;
Description
Data structure for BLE_ANPC_EVT_DISC_COMPLETE_IND event.
Field Documentation
Field | Description |
---|---|
connHandle | The connection handle of discovery completion. |
ansStartHandle | The start handle of ANS. |
ansEndHandle | The end handle of ANS. |