BLE_ANPC_EvtUnreadAlertStatInd_T
C
typedef struct BLE_ANPC_EvtUnreadAlertStatInd_T { uint16_t connHandle; uint8_t categoryId; uint8_t unreadCnt; }BLE_ANPC_EvtUnreadAlertStatInd_T;
Description
Data structure for BLE_ANPC_EVT_UNREAD_ALERT_STAT_IND event.
Field Documentation
Field | Description |
---|---|
connHandle | The connection handle. |
categoryId | The category Id. See Category Id. |
unreadCnt | Unread Count. |