BLE_DM_ConnConfig_T
C
typedef struct BLE_DM_ConnConfig_T { uint16_t minAcceptConnInterval; uint16_t maxAcceptConnInterval; uint16_t minAcceptPeripheralLatency; uint16_t maxAcceptPeripheralLatency; bool autoReplyUpdateRequest; } BLE_DM_ConnConfig_T;
Description
The structure contains information about configuration used for BLE_DM_Conn submodule in BLE_DM.
Field Documentation
Field | Description |
---|---|
minAcceptConnInterval | Minimum acceptable connection interval. |
maxAcceptConnInterval | Maximum acceptable connection interval. |
minAcceptPeripheralLatency | Minimum acceptable Peripheral latency. |
maxAcceptPeripheralLatency | Maximum acceptable Peripheral latency. |
autoReplyUpdateRequest | Set true to enable automatic reply when receiving BLE_L2CAP_EVT_CONN_PARA_UPDATE_REQ or BLE_GAP_EVT_REMOTE_CONN_PARAM_REQUEST. Otherwise set false. |