BLE_DM_Event_T
C
typedef struct BLE_DM_Event_T { BLE_DM_EventId_T eventId; uint16_t connHandle; uint8_t peerDevId; BLE_DM_EventField_T eventField; } BLE_DM_Event_T;
Description
BLE_DM callback event.
Field Documentation
Field | Description |
---|---|
eventId | Event ID. |
connHandle | Connection handle associated with this connection. |
peerDevId | Peer device ID. |
eventField | Event field. |