BLE_DM_EvtSecurityFail_T
C
typedef struct BLE_DM_EvtSecurityFail_T { BLE_DM_SecurityProc_T procedure; uint8_t error; uint8_t reason; } BLE_DM_EvtSecurityFail_T;
Description
Data structure for BLE_DM_EVT_SECURITY_FAIL event.
Field Documentation
Field | Description |
---|---|
procedure | The procedure that has failed. |
error | The error for failure occurred. See Pairing result if procedure is DM_SECURITY_PROC_PAIRING. |
reason | The reason for error occurred. See Pairing fail reason if error is BLE_SMP_PAIRING_FAIL. |