BLE_GAP_SetLocalPrivacy
C
uint16_t BLE_GAP_SetLocalPrivacy(bool enable, BLE_GAP_LocalPrivacyParams_T *p_privacyParams);
Description
Configures privacy parameters.
Note
Local Privacy settings cannot be changed while advertising, scanning, or creating a connection.
Parameters
Parameter | Description |
---|---|
[in] enable | True to enable local privacy, false to disable it. |
[in] p_privacyParams | Pointer to the BLE_GAP_LocalPrivacyParams_T structure containing the privacy configurations. If enabling local privacy, the configurations must be valid. If disabling local privacy, this parameter can be NULL. |
Return values
Return value | Description |
---|---|
MBA_RES_SUCCESS | Successfully configures privacy parameters. |
MBA_RES_OOM | Internal memory allocation failure occurred. |
MBA_RES_INVALID_PARA | The parameters provided are invalid. |
MBA_RES_BAD_STATE | Privacy parameters cannot be configured while advertising, scanning, or creating a connection. |