BLE_GAP_SetDevToPeriAdvList

C

uint16_t BLE_GAP_SetDevToPeriAdvList(uint8_t num, BLE_GAP_SyncSetDev_T *p_syncSetDev);

Description

Adds one or more devices to the Periodic Advertiser list.

Return values

Return valueDescription
MBA_RES_SUCCESSSuccessfully adds the devices to the Periodic Advertiser list.
MBA_RES_OOMInternal memory allocation failure occurred.
MBA_RES_INVALID_PARAThe parameters provided are invalid.