BLE_ANCS_EvtErrAttrBufInd_T
C
typedef struct { uint16_t connHandle; uint8_t attrId; uint16_t len; } BLE_ANCS_EvtErrAttrBufInd_T;
Description
Data structure for BLE_ANCS_EVT_ERR_ATTR_BUF_IND event.
Field Documentation
Field | Description |
---|---|
connHandle | Connection handle associated with this connection. |
attrId | Attribute ID. See BLE_ANCS_NtfyAttrId_T. |
len | length of the attribute. |