BLE_ANCS_AppAttrsMask_T
C
typedef struct { uint8_t displayName : 1; uint8_t reserved : 7; } BLE_ANCS_AppAttrsMask_T;
Description
The structure contains iOS app attributes id.
Field Documentation
Field | Description |
---|---|
displayName | Set true if Display name is enable. |
reserved | Reserved. |