2.2.4.5.1 Downlink Credit Based Flow Control

The procedure is used by a Transparent Client to enable Downlink Credit Based Flow Control for the Transparent Server. Once it is enabled, Client role can only send data to Server while the credit count is greater than zero. The detail information is described in Transparent Service [1].