BLE_L2CAP_EvtCbSduInd_T
C
typedef struct BLE_L2CAP_EvtCbSduInd_T { uint8_t leL2capId; uint16_t length; uint8_t payload[BLE_L2CAP_MAX_PDU_SIZE]; uint8_t frames; } BLE_L2CAP_EvtCbSduInd_T;
Description
Data structure for BLE_L2CAP_EVT_CB_SDU_IND event.
Field Documentation
Field | Description |
---|---|
leL2capId | Instance of l2cap session. |
length | Length of SDU payload, in bytes. |
payload | SDU payload. |
frames | Number of frames reassembled for this SDU. |