BLE_L2CAP_EvtCbConnFailInd_T
C
typedef struct BLE_L2CAP_EvtCbConnFailInd_T { uint16_t connHandle; uint16_t spsm; uint16_t result; } BLE_L2CAP_EvtCbConnFailInd_T;
Description
Data structure for BLE_L2CAP_EVT_CB_CONN_FAIL_IND event.
Field Documentation
Field | Description |
---|---|
connHandle | Connection handle. |
spsm | SPSM. |
result | Remote maximum transmit unit. |