BLE_L2CAP_EvtConnParamUpdateRsp_T
C
typedef struct BLE_L2CAP_EvtConnParamUpdateRsp_T { uint16_t connHandle; uint16_t result; } BLE_L2CAP_EvtConnParamUpdateRsp_T;
Description
Data structure for BLE_L2CAP_EVT_CONN_PARA_UPDATE_RSP event.
Field Documentation
Field | Description |
---|---|
connHandle | Connection handle. |
result | The outcome of the connection parameters updating. See Connection parameter update result. |