BT_SYS_Cfg_T

PIC32CX-BZ2

C

typedef struct BT_SYS_Cfg_T
{
  int8_t      	antennaGain;
  unsigned int    addrValid:1;
  unsigned int    rssiOffsetValid:1;
  uint8_t     	devAddr[BT_SYS_DEV_ADDR_LEN];
  int8_t      	rssiOffset;
} BT_SYS_Cfg_T;

Description

Bluetooth system configuration.

Field Documentation

FieldDescription
antennaGainAntenna gain.
addrValidSet true if devAddr field is valid.
rssiOffsetValidSet true if rssiOffset field is valid.
devAddrDevice address.
rssiOffsetRSSI offset.

PIC32CX-BZ3

C

typedef struct BT_SYS_Cfg_T
{
  int8_t      	antennaGain;
  unsigned int    addrValid:1;
  unsigned int    rssiOffsetValid:1;
  unsigned int    adcTimingValid:1;
  uint8_t     	devAddr[BT_SYS_DEV_ADDR_LEN];
  int8_t      	rssiOffset;
  uint8_t     	adcTiming08;
  uint8_t     	adcTiming51;
} BT_SYS_Cfg_T;

Description

Bluetooth system configuration.

Field Documentation

FieldDescription
antennaGainAntenna gain.
addrValidSet true if devAddr field is valid.
rssiOffsetValidSet true if rssiOffset field is valid.
adcTimingValidSet true if adcTiming field is valid.
devAddrDevice address.
rssiOffsetRSSI offset.
adcTiming08Adc Timing register which is RF 08 reg
adcTiming51Adc Timing register which is RF 51 reg