BT_SYS_LogEvent_T

C

typedef struct BT_SYS_LogEvent_T
{
    uint16_t    logType;
    uint16_t    logId;
    uint16_t    paramsLength;
    uint16_t    payloadLength;
    uint8_t     *p_logPayload;
    uint8_t     *p_returnParams;
} BT_SYS_LogEvent_T;

Description

BT system log callback event.

Field Documentation

FieldDescription
logTypeLog type.
logIdLog ID or connection handle when logType is BT_SYS_LOG_TYPE_HCI_ACL_TX or BT_SYS_LOG_TYPE_HCI_ACL_RX.
paramsLengthLength of return parameters. Value 0 represents no parameters.
payloadLengthLength of log payload.
p_logPayloadLog payload. Value 0 represents no payload.
p_returnParamsReturn parameters.