BT_SYS_PtaGetWlanStatusCb_T

C

typedef bool (*BT_SYS_PtaGetWlanStatusCb_T)(void);

Description

PTA callback type. This callback function get PTA wlan_active status from the application.

Parameters

ParameterDescription
[out] wlanActiveStatusIndicate WLAN active status. True means WLAN uses RF and false means BLE can use RF.