BLE_TRSPS_Init
C
uint16_t BLE_TRSPS_Init();
Description
Initialize BLE Transparent Profile.
Return values
Return value | Description |
---|---|
MBA_RES_SUCCESS | Success to add a service to the service table. |
MBA_RES_FAIL | Fail to add a service to the service table. |
MBA_RES_OOM | No available memory. |