BLE_TRSPS_GetDataLength

C

void BLE_TRSPS_GetDataLength(uint16_t connHandle, uint16_t *p_dataLength);

Description

Get queued data length.

Parameters

ParameterDescription
[in] connHandleConnection handle associated with the queued data.
[out] p_dataLengthPointer to the data length.