BLE_OTAPS_DevInfo_T
C
typedef struct BLE_OTAPS_DevInfo_T { uint32_t fwImageVer; } BLE_OTAPS_DevInfo_T;
Description
The structure contains current device information.
It should be used to response the event BLE_OTAPS_EVT_UPDATE_REQ.
Field Documentation
Field | Description |
---|---|
fwImageVer | The version of current firmware image. |