BLE_OTAPS_EvtCompleteInd_T
C
typedef struct BLE_OTAPS_EvtCompleteInd_T { bool errStatus; } BLE_OTAPS_EvtCompleteInd_T;
Description
Data structure for BLE_OTAPS_EVT_COMPLETE_IND event.
Field Documentation
Field | Description |
---|---|
errStatus | The error status of the update procedure. If errStatus is false, Application must call BLE_OTAPS_CompleteResponse to respond peer device the result. |